Handling system for building materials

Challenge

Layer by layer handling of various stones.

Solution

Layers are gripped centrally closing with a servo parallel gripper. The gripper jaws are specially coated for safe handling.

Highlights and technical data
  • IP40
  • Drive AC servo motor
  • External gripping
  • Gripper jaws are synchronized
Technical Data
Drive typeelectric
Gripping conceptKRAFT
Gripping safety deviceKLE
Max. stroke640 [mm]
IP classIP40
System weight210 [kg]
Built-in standard components

CONTACT US

Personal data
Message